Busbar,universN,30x10x430mm • UM30A4 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UM30A4
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
JE003 - Identification strip,universN,24 Module,for kits
JE003
Identification strip,universN,24 Module,for kits
2
UZ51M5 - Mounting plate univers, for telcommunication,1field, for enclosure height 800mm
UZ51M5
Mounting plate univers, for telcommunication,1field, for enclosure height 800mm
3
UM30A4 - Busbar,universN,30x10x430mm,for UE31D1
UM30A4
Busbar,universN,30x10x430mm,for UE31D1
4
UZ32M5 - Mounting plate univers, for telcommunication,2field, for enclosure height 500mm
UZ32M5
Mounting plate univers, for telcommunication,2field, for enclosure height 500mm
5
UZ25V1 - Cable bracket, universN, big section, 20 pieces
UZ25V1
Cable bracket, universN, big section, 20 pieces

Busbar,universN,30x10x430mm,for UE31D1

UM30A4

  • Distri­bu­tion systems

Busbar,universN,30x10x430mm,for UE31D1 UM30A4

EAN
3250616362475
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    630 A
Dimen­sions
  • Width/thick­ness busbar
    10 - 10 mm
  • Height busbar
    30 mm
  • Busbar length
    430 mm
Equip­ment
  • Number of section in width
    1
Mater­ials
  • Material
    Copper

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration UM30A4 (english)
PDF
103,10 kB
RoHS declaration UM30A4 (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    UZ01T1 - Partition , universN, horizontal, 1 field
    UZ01T1
    Partition , universN, horizontal, 1 field
  • 2
    UZ02T1 - Partition,universN,horizontal,2 section
    UZ02T1
    Partition, universN, horizontal, 2 section
  • 3
    UZ03T1 - Separation,universN,horizontal,3 section
    UZ03T1
    Separation, universN, horizontal, 3 section
  • 4
    UZ06A1 - Close pin,universN,sealable,for cover,spare piece
    UZ06A1
    Close pin, universN, sealable, for cover, spare piece
  • 5
    UZ30T1 - Partition,universN,vertical,450mm, able to break of in grid of 150mm
    UZ30T1
    Partition, universN, vertical, 450mm, able to break of in grid of 150mm

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland