Kit,universN,600x500mm,circuit br.630A • UK42T1 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UK42T1

Kit,universN,600x500mm,for circuit breaker 630A

UK42T1

  • Distri­bu­tion systems

Kit,universN,600x500mm,for circuit breaker 630A UK42T1

EAN
3250616210639
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    600 mm
  • Width
    500 mm
  • Depth
    125 mm
Elec­tric current
  • Rated current
    630 A
Scope of delivery
  • With cover
    Yes
Mater­ials
  • RAL code
    9010

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration UK42T1 (english)
PDF
103,10 kB
RoHS declaration UK42T1 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image UK42T1  | Hager

    Product Image UK42T1

  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    684,89 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    717,48 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    U961N - Meter board, universN, 300x250mm
    U961N
    Meter board, universN, 300x250mm
  • 2
    U96N - Meter board,univers N, 450x250mm
    U96N
    Meter board, univers N, 450x250mm
  • 3
    U97N - Meter board, universN, 750x250mm
    U97N
    Meter board, universN, 750x250mm
  • 4
    UG42Z6 - Meter board (steel) for 6 meters,Ireland
    UG42Z6
    Meter board (steel) for 6 meters, Ireland
  • 5
    UG52Z9 - Meter board (steel) for 9 meters,Ireland
    UG52Z9
    Meter board (steel) for 9 meters, Ireland

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland