The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • UK41C4
    EAN
    3250616210929
    Packaging
    1 Piece

    Kit,universN,600x250mm,for MCCB h400/630A UK41C4

    Phase out product: please contact your electrical wholesaler for availability

    Similar products :

    UK31LH34

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Kit,universN,600x250mm,for MCCB h400/630A

    UK41C4

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      450 mm
    • Width
      250 mm
    • Depth
      125 mm
    Equip­ment
    • Number of rails
      0
    Elec­tric current
    • Rated current IN
      630 A
    Scope of delivery
    • With cover
      Yes
    Mater­ials
    • RAL code
      9010

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UK41C4
    PDF
    RoHS report UK41C4
    PDF

    Downloads

    • Product image

      Image UK41C4  | Hager

      Product Image UK41C4

    • Product datasheet

      Image Hager Product data sheet UK41C4  | Hager

      Hager Product data sheet UK41C4

      Kit,universN,600x250mm,for MCCB h400/630A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,01 MB
      Image Declaration of conformity en-GB 2026-08-04  | Hager

      Declaration of conformity en-GB 2026-08-04

      PDF
      1,06 MB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-03-06

      PDF
      709,43 kB
    More documentation

    Spare part

    See more

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland