The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UE31D1
  • Distri­bu­tion systems

Kit,universN,450x250mm, for busbar 50mm, 4x 30x5/10mm, vertical UE31D1

EAN
3250616150584
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Kit,universN,450x250mm, for busbar 50mm, 4x 30x5/10mm, vertical

UE31D1

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    450 mm
  • Width
    250 mm
  • Depth
    125 mm
  • Width/thick­ness busbar
    30 - 30 mm
  • Distance busbars
    50 mm
Install­a­tion, mounting
  • Mounting on
    Busbar system
Archi­tec­ture
  • Number of poles
    4
Mater­ials
  • RAL code
    9010
  • Material
    Plastic
Scope of delivery
  • With cover
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UE31D1
PDF
Hager RoHS report UE31D1
PDF

Downloads

  • Product image

    Image UE31D1  | Hager

    Product Image UE31D1

  • Product datasheet

    Image Hager Product data sheet UE31D1  | Hager

    Hager Product data sheet UE31D1

    Kit,universN,450x250mm, for busbar 50mm, 4x 30x5/10mm, vertical

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-11-20

    PDF
    685,84 kB
    Image EU Declaration of Conformity​  | Hager

    EU Declaration of Conformity​

    Declaration of conformity en-GB 2025-11-20

    PDF
    716,02 kB
More documentation

Discover more of this product range

    5
  • 1
    UZ32M1 - Mounting plate,universN,for enclosure 550mm, 2sections
    UZ32M1
    Mounting plate, universN, for enclosure 550mm, 2sections
  • 2
    UZ51M1 - Mounting plate,universN,for enclosure 800x300mm, 1section
    UZ51M1
    Mounting plate, universN, for enclosure 800x300mm, 1section
  • 3
    UZ61M1 - Mounting plate, universN, 950mm, for enclosure 950mm, 1 field
    UZ61M1
    Mounting plate, universN, 950mm, for enclosure 950mm, 1 field
  • 4
    UZ41M1 - Mounting plate, universN, for enclosure 650mm, 1 field
    UZ41M1
    Mounting plate, universN, for enclosure 650mm, 1 field
  • 5
    UZ42M1 - Mounting plate, universN, 650mm, 2 fields
    UZ42M1
    Mounting plate, universN, 650mm, 2 fields

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland