The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UE21A2B
  • Distri­bu­tion systems

Kit,universN,300x250mm, for 2 NH00 fuse load with busbar system 40mm UE21A2B

EAN
3250616151161
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Kit,universN,300x250mm, for 2 NH00 fuse load with busbar system 40mm

UE21A2B

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    300 mm
  • Width
    250 mm
  • Depth
    125 mm
  • Width/thick­ness busbar
    12 - 12 mm
Equip­ment
  • Number of section in width
    1
  • Number of rows
    2
  • Has mounting plate
    No
Mater­ials
  • Colour
    Pure white
  • RAL code
    9010
Scope of delivery
  • With cover
    Yes
Fuse
  • Fuse size
    NH00

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UE21A2B
PDF
Hager RoHS report UE21A2B
PDF

Downloads

  • Product image

    Image UE21A2B  | Hager

    Product Image UE21A2B

  • Product datasheet

    Image Hager Product data sheet UE21A2B  | Hager

    Hager Product data sheet UE21A2B

    Kit,universN,300x250mm, for 2 NH00 fuse load with busbar system 40mm

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-11-20

    PDF
    685,84 kB
    Image EU Declaration of Conformity​  | Hager

    EU Declaration of Conformity​

    Declaration of conformity en-GB 2025-11-20

    PDF
    716,02 kB
More documentation

Discover more of this product range

    5
  • 1
    UZ32M1 - Mounting plate,universN,for enclosure 550mm, 2sections
    UZ32M1
    Mounting plate, universN, for enclosure 550mm, 2sections
  • 2
    UZ51M1 - Mounting plate,universN,for enclosure 800x300mm, 1section
    UZ51M1
    Mounting plate, universN, for enclosure 800x300mm, 1section
  • 3
    UZ61M1 - Mounting plate, universN, 950mm, for enclosure 950mm, 1 field
    UZ61M1
    Mounting plate, universN, 950mm, for enclosure 950mm, 1 field
  • 4
    UZ41M1 - Mounting plate, universN, for enclosure 650mm, 1 field
    UZ41M1
    Mounting plate, universN, for enclosure 650mm, 1 field
  • 5
    UZ42M1 - Mounting plate, universN, 650mm, 2 fields
    UZ42M1
    Mounting plate, universN, 650mm, 2 fields

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland