Kit,universN,450x750mm,DIN rail terminal • UD33A1 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalogue
            • Distri­bu­tion systems
            • Cabinets up to 1600A
            • Kit univers N and accessories
            • UD33A1
            UD33A1 - Kit,universN,450x750mm, for DIN rail terminal horizontal
            UD33A1 - Kit,universN,450x750mm, for DIN rail terminal horizontal

            Kit,universN,450x750mm, for DIN rail terminal horizontal

            UD33A1

            UD33A1 - Kit,universN,450x750mm, for DIN rail terminal horizontal
            UD33A1 - Kit,universN,450x750mm, for DIN rail terminal horizontal
            • Distri­bu­tion systems

            Kit,universN,450x750mm, for DIN rail terminal horizontal UD33A1

            EAN
            3250616140974
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Distrib­utor assembly terminal blocks 2 products available
            • Mounting accessories 3 products available

            Complete your system

            • Distrib­utor assembly terminal blocks
            • Mounting accessories
            • KJ02C

              Distribution block,160A,1pole,1x 10-70²/6x 2,5-16²/1x flat copper 16x5 lateral

              0.00 €  / *
              Add to a list
              Add to a list
            • KJ100A

              Brass busbar terminal 100A, 4pole, 2x 2,5-25² / 5x 1,5-16² per pole

              0.00 €  / *
              Add to a list
              Add to a list
            • UZ05A1

              Top tower overpart, universN, 4 pieces

              0.00 €  / *
              Add to a list
              Add to a list
            • UZ25V1

              Cable bracket, universN, big section, 20 pieces

              0.00 €  / *
              Add to a list
              Add to a list
            • UZ25V2

              Cable bracket, universN, small section, 20 pieces

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Dimen­sions
            • Height
              450 mm
            • Width
              750 mm
            • Depth
              125 mm
            Equip­ment
            • Number of rows
              3
            Mater­ials
            • Material
              Plastic
            • RAL code
              9010

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
            PDF
            8,50 MB
            REACH declaration UD33A1 (english)
            PDF
            103,10 kB
            RoHS declaration UD33A1 (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image UD33A1  | Hager

              Product Image UD33A1

            • Declaration of conformity

              Image EU Declaration of Conformity  | Hager

              EU Declaration of Conformity

              Declaration of conformity en-GB 2025-03-14

              PDF
              684,89 kB
              Image EU Declaration of Conformity  | Hager

              EU Declaration of Conformity

              Declaration of conformity en-GB 2025-03-14

              PDF
              717,48 kB
            More documentation

            Spare part

            See more

            Discover more of this product range

              5
            • 1
              U961N - Meter board, universN, 300x250mm
              U961N
              Meter board, universN, 300x250mm
            • 2
              U96N - Meter board,univers N, 450x250mm
              U96N
              Meter board, univers N, 450x250mm
            • 3
              U97N - Meter board, universN, 750x250mm
              U97N
              Meter board, universN, 750x250mm
            • 4
              UG42Z6 - Meter board (steel) for 6 meters,Ireland
              UG42Z6
              Meter board (steel) for 6 meters, Ireland
            • 5
              UG52Z9 - Meter board (steel) for 9 meters,Ireland
              UG52Z9
              Meter board (steel) for 9 meters, Ireland

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland