The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • TYA661AN
    EAN
    3250616059375
    Packaging
    1 Piece

    Dimmer 1 channel 300W TYA661AN

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Dimmer 1 channel 300W

    TYA661AN

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    • Input voltage
      230 - 230 V
    • System supply voltage
      30 V DC Via bus
    • Auxil­iary tension
      230 - 230 V
    Elec­tric current
    • Bus current consump­tion data transfer
      2.30 mA
    • Rated current IN
      0
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      0.75 - 2.5 mm²
    • Connect­or/plug type
      DRA (DIN-rail Adapter)
    Equip­ment
    • Number of outputs
      1
    • Type of dimmer
      Dimming actu­ator
    • With battery
      No
    Lighting
    • LED lamp power
      60 W
    • Dimmable 230 V LED lamp
      60 - 60 W
    Capa­city
    • Number of modules
      4
    Power
    • 230 V incan­des­cent and halogen lamp
      300 W
    • Power incan­des­cent lamp
      300 - 300 W
    • Power of vari­ator
      300 - 300 W
    Connectivity
    • With bus system KNX radio
      No
    • Type of connec­tion
      quickconnect
    Settings
    • Supported config­ur­a­tion mode
      ETS
    Texts
    • Fuse
      Overheating protec­tion (dis­play using LEDs), Short-­cir­cuit proof and over­load-­proof (dis­play using LEDs)
    • Dimming prin­ciple
      Phase cut-on or cut-off according to load type, self-learning, Minim­um/max­imum dimming values per channel settable on device
    • Func­tion
      Learning func­tion for optim­ised oper­a­tion of compact fluor­es­cent lamps and LED luminaires can be activ­ated via the bus
    • Type of connec­tion
      With quickconnect plug-in terminals
    • Labelling
      Large labelling field
    • Protec­tion
      With overheat­ing, over­load and short-­cir­cuit protec­tion

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TYA661AN
    PDF
    RoHS report TYA661AN
    PDF

    Downloads

    • Product image

      Image TYA661AN  | Hager

      Product Image TYA661AN

    • Product datasheet

      Image Hager Product data sheet TYA661AN  | Hager

      Hager Product data sheet TYA661AN

      Dimmer 1 channel 300W

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-10

      PDF
      138,10 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-07-23

      PDF
      405,45 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland