The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • TXA023
    EAN
    3250616040984
    Packaging
    1 Piece

    Weekly time switch 2 channels with DCF TXA023

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Weekly time switch 2 channels with DCF

    TXA023

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    Connectivity
    • With bus system KNX radio
      No
    Equip­ment
    • Number of chan­nels
      2
    • Summer­-/win­ter­time switchover
      Yes
    Scope of delivery
    • Bus connec­tion included
      Yes
    Func­tions
    • Battery backup
      43,830 h
    • Power reserve in years
      5 y
    Use condi­tions
    • Oper­ating temper­ature
      -5 - +45 °C
    Mater­ials
    • Colour
      Light grey
    Texts
    • Func­tion
      DCF compat­ible via radio antenna, Func­tions e.g. switch­ing, dimming, blinds, light scenes, heat­ing, oper­ating modes, date, time
    Capa­city
    • Number of modules
      2
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 10 mm²
    • Cross-sec­tion rigid conductor
      1 - 6 mm²
    Dimen­sions
    • Height
      85 mm
    • Width
      36 mm
    • Depth
      97 mm
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Binary input, On/Off status, Time synchron­isa­tion
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      < 1 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration TXA023
    PDF
    RoHS report TXA023
    PDF

    Downloads

    • Product image

      Image TXA023  | Hager

      Product Image TXA023

    • Product datasheet

      Image Hager Product data sheet TXA023  | Hager

      Hager Product data sheet TXA023

      Weekly time switch 2 channels with DCF

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland