Weekly time switch EASY, 2 modules TXA022
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Settings
-
Supported configuration modeETS, easy
Voltage
-
Operating voltage over bus21 - 32 V
Connectivity
-
With bus system KNX radioNo
Equipment
-
Number of channels2
-
Summer-/wintertime switchoverYes
Scope of delivery
-
Bus connection includedYes
Functions
-
Battery backup43,830 h
-
Power reserve in years5 y
Use conditions
-
Operating temperature-5 - +45 °C
Materials
-
ColourLight grey
Texts
-
FunctionFunctions e.g. switching, dimming, blinds, light scenes, heating, operating modes, date, time
Capacity
-
Number of modules2
Connection
-
Cross-section flexible conductor1.5 - 10 mm²
-
Cross-section rigid conductor1 - 6 mm²
Dimensions
-
Height85 mm
-
Width36 mm
-
Depth97 mm
Data act compliance
-
Is generating dataYes
-
Data typesBinary input, On/Off status, Time synchronisation
-
Data formatsKNX (TP)
-
Estimated daily data volume< 1 KB
-
Real time data generationYes
-
Data stored on deviceNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet TXA022
Weekly time switch EASY, 2 modules
PDF -
SupportDataActNotice
Data Act Notice
Data Act Notice for Hager connected products and services - Status 28.11.2025 (English)
URL
More documentation