Technical properties
Connectivity
-
Radio protocolKNX Radio
-
Receiver category2
-
With bus system KNXNo
-
With bus system KNX radioYes
Settings
-
Supported configuration modeETS, easy
Dimensions
-
Height18 mm
-
Width40 mm
-
Depth18 mm
-
Built-in depth20 mm
Installation, mounting
-
Mounting onFlush mounting
Materials
-
ColourLight grey
Equipment
-
Radio frequency bidirectionalYes
-
With switch for manual switchYes
Electric current
-
Max. switching current5 A
-
Rated current IN0.50 A
Frequency
-
Frequency50 - 60 Hz
-
Radio reception frequency868.30 - 868.30 MHz
Power
-
Output power115 W
Voltage
-
Operating voltage230 - 230 V
-
Rated operational voltage Ue230 - 230 V
-
System supply voltage230 V AC
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-15 - 45 °C
Connection
-
Cross-section rigid conductor0.5 - 2.5 mm²
-
Cross-section flexible conductor0.5 - 1.5 mm²
Texts
-
FunctionPulse function only, Reset function (to factory setting)
-
Installation modeFor installation behind flush-mounted inserts
-
Type of connectionWith screw-in lift terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet TRM600
Control for latching relay, timer KNX radio
PDF -
Declaration of conformity
Eu Declaration of Conformity
Declaration of conformity en-GB, fr-FR 2024-11-26
PDF119,32 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB, fr-FR 2024-12-04
PDF107,08 kB
More documentation