The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • TRE600
    EAN
    3250617579346
    Packaging
    1 Piece

    LED floodlight with PIR 220/360° RF QL white TRE600

    No longer available

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    LED floodlight with PIR 220/360° RF QL white

    TRE600

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for move­ment sensor 1 products available

    Complete your system

    • Accessor­ies/s­pare parts for move­ment sensor
    • EE806

      Remote control for IP55 motion detector comfort EE86/87

      €0.00  / *

    Technical properties

    Dimen­sions
    • Install­a­tion height
      2.5 - 4.0 m
    • Recommended install­a­tion height
      2.5 - 4.0 m
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy, quicklink
    • Minimal duty cycle
      30 s
    Func­tions
    • Maximal duty cycle
      15 min
    Connectivity
    • With bus system KNX radio
      Yes
    Scope of delivery
    • Bus connec­tion included
      Yes
    Lighting
    • Response bright­ness adjustable
      5 - 1,000 lx
    Detec­tion
    • Detec­tion angle adjustable
      45 - 90 °
    • Detec­tion angle
      360 - 360
    • Detec­tion angle hori­zontal
      360 - 360
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS), Polycar­bonate (PC)
    • Colour
      White
    • RAL code
      9010
    Texts
    • Func­tion
      Switch-off pre-warning on dimmer inserts, Easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, scene call-up upon motion/no motion, With memory func­tion for pres­ence simu­la­tion, Teach func­tion for response bright­ness via button, With keylock, Party func­tion for switching on for 2 hours, Reset func­tion (to factory setting)
    • Install­a­tion mode
      For wall mounting, Plug & play connec­tion
    Reach distance
    • Max. trans­mis­sion range front­ally
      12 m
    • Max. trans­mis­sion range side­ways
      8 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration TRE600
    PDF
    RoHS report TRE600
    PDF
    PEP document International 2021-11-24
    PDF
    319,06 kB

    Downloads

    • Product image

      Image TRE600  | Hager

      Product Image TRE600

    • Product datasheet

      Image Hager Product data sheet TRE600  | Hager

      Hager Product data sheet TRE600

      LED floodlight with PIR 220/360° RF QL white

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland