The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • TRE302
    EAN
    3250615989260
    Packaging
    1 Piece

    RF external double push button wall mounted TRE302

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RF external double push button wall mounted

    TRE302

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Frequency
    • Radio trans­mis­sion frequency
      868.30 MHz
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 55 °C
    Connectivity
    • Receiver category
      2
    • Radio protocol
      KNX Radio
    Func­tions
    • With room temper­ature controller
      No
    Voltage
    • Oper­ating voltage
      3 - 3 V
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      25 mm
    • Height
      76 mm
    • Width
      49 mm
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Material
      Plastic
    • Surface finish
      Glossy, Matt
    Accessories
    • Has labelling field
      No
    Archi­tec­ture
    • Bus system
      Radio frequent
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, 1 up/down button control, Config­ur­a­tion can simply be trans­ferred from a master device, Reset func­tion (to factory setting)
    • Install­a­tion mode
      For screw fastening or For mounting with adhesive mounting, For vertical and hori­zontal mounting
    Scope of delivery
    • Bus connec­tion included
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TRE302
    PDF
    RoHS report TRE302
    PDF

    Downloads

    • Product image

      Image TRE302  | Hager

      Product Image TRE302

    • Product datasheet

      Image Hager Product data sheet TRE302  | Hager

      Hager Product data sheet TRE302

      RF external double push button wall mounted

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland