Technical properties
Connectivity
-
Radio protocolKNX Radio
-
Receiver category2
-
With bus system KNXNo
-
With bus system KNX radioYes
Settings
-
Supported configuration modeETS, easy, quicklink
Dimensions
-
Height35 mm
-
Width85 mm
-
Built-in depth40 mm
Installation, mounting
-
Mounting onSurface mounting
Architecture
-
Bus systemKNX
Materials
-
ColourWhite
Equipment
-
Radio frequency bidirectionalYes
-
With switch for manual switchNo
Electric current
-
Max. switching current10 A
-
Rated current IN10 A
-
Switching current10 A
Frequency
-
Frequency50 - 50 Hz
-
Radio reception frequency868.30 - 868.30 MHz
Power
-
Output power2,300 W
-
230 V incandescent and halogen lamp1,500 W
-
Power incandescent lamp1,500 - 1,500 W
Voltage
-
Operating voltage230 - 230 V
-
Operating voltage over bus21 - 32 V
Safety
-
Ingress Protection (IP) classIP55
Use conditions
-
Operating temperature-10 - 55 °C
Texts
-
FunctionEasy additional functions: +6 scenes, Repeat function can be activated to increase the radio range, Reset function (to factory setting)
-
Type of connectionWith screw-in lift terminals
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet TRE201
Module 1 output 10A IP55 KNX radio Quicklink
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-31
PDF122,34 kB
More documentation