catalog.pageproduct.product.info.ean
3250615989529
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
Coupleur de média, silver, KNX TR131B
Phase out product: please contact your electrical wholesaler for availability
catalog.pageproduct.tab_additional_title.link
Settings
-
Supported configuration modeETS
Safety
-
Ingress Protection (IP) classIP30
Capacity
-
Number of modules0
Frequency
-
Frequency868,300,000 - 868,300,000 Hz
Use conditions
-
Operating temperature0 - 45 °C
Connection
-
Connector/plug type Bus systemConnection terminal
-
Connector/plug typePush button/switch
-
Cross-section input flexible conductor0.5 - 2.5 mm²
-
Cross-section input rigid conductor0.5 - 2.5 mm²
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet TR131B
Coupleur de média, silver, KNX
PDF -
ProductECDeclaration
Declaration of conformity International 2023-04-19
PDF270,48 kB
Declaration of conformity International 2023-04-19
PDF316,83 kB
catalog.pageproduct.showmore_documents.button