The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • TN003S
    EAN
    3250615949912
    Packaging
    1 Piece

    RJ45 connectors cat.6 UTP + support TN003S

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 connectors cat.6 UTP + support

    TN003S

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Iden­ti­fic­a­tion
    • Category
      Cat6
    Cable
    • AWG range
      AWG 26-22
    Connec­tion
    • Connect­or/plug type
      RJ45
    Dimen­sions
    • Height
      90 mm
    • Width
      17.50 mm
    • Depth
      62 mm
    Equip­ment
    • Shielded
      No
    • Suit­able for circular cable
      Yes
    Use condi­tions
    • Connec­tion without tools
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2022-05-02
    PDF
    318,04 kB
    REACH declaration TN003S
    PDF

    Downloads

    • Product image

      Image TN003S  | Hager

      Product Image TN003S

    • Product datasheet

      Image Hager Product data sheet TN003S  | Hager

      Hager Product data sheet TN003S

      RJ45 connectors cat.6 UTP + support

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-01-28

      PDF
      122,04 kB
      Image Declaration of conformity en-GB 2024-10-17  | Hager

      Declaration of conformity en-GB 2024-10-17

      PDF
      171,64 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland