3Ph Kwhmeter direct 100A with KNX output TE360
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Settings
-
Supported configuration modeETS
Use conditions
-
Operating temperature-10 - 55 °C
Architecture
-
Bus systemKNX
-
Type of pole3P+N
Connectivity
-
With bus system PowernetNo
-
Type of connectionDirect connection
Electric current
-
Maximum measuring circuit current100 A
-
Bus current consumption data transfer8 mA
Voltage
-
Operating voltage over bus21 - 32 V
Frequency
-
Frequency50 - 60 Hz
Capacity
-
Number of modules7
Installation, mounting
-
Mounting onDIN rail
Texts
-
TerminalWith connecting terminal for tariff input (HT/NT), With mains connection input and output terminal 3phase
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet TE360
3Ph Kwhmeter direct 100A with KNX output
PDF
More documentation