KNX Consumption Indicator • TE332 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • TE332
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
ESC425 - Contactor 25A, 4NO, 230V~50Hz
ESC425
Contactor 25A, 4NO, 230V~50Hz
2
ADB406U - RCBO 1M 1P 10kA B-6A 30mA Type A
ADB406U
RCBO 1M 1P 10kA B-6A 30mA Type A
3
SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
SPC403N
SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
4
SBE10101SPD - Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
SBE10101SPD
Gamma 4Row 7W 1RCD - 2x6A Ltg. RCBOs SPD
5
KB363B - Insulated busbar 3P 63A prong 10mm²  57M
KB363B
Insulated busbar 3P 63A prong 10mm² 57M

Consumption Indicator KNX with current transformers

TE332

Consumption Indicator KNX with current transformers TE332

EAN
3250615853318
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Settings
  • Supported config­ur­a­tion mode
    ETS, easy
Use condi­tions
  • Oper­ating temper­ature
    -5 - 45 °C
Archi­tec­ture
  • Bus system
    KNX
Connectivity
  • With bus system Powernet
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

REACH declaration TE332 (english)
PDF
103,10 kB
RoHS-declaration 2023-10-20 (english)
PDF
33,00 kB

Downloads

  • Product image

    Image TE332  | Hager

    Product Image TE332

  • Declaration of conformity

    Image Declaration of conformity International 2024-01-18  | Hager

    Declaration of conformity International 2024-01-18

    PDF
    124,81 kB
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland