The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • SU215
    EAN
    3250615712158
    Packaging
    12 Pieces

    Buzzer 230V SU215

    Phase out product: please contact your electrical wholesaler for availability

    Related products:

    SU213

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Buzzer 230V

    SU215

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      0.03 A
    Dimen­sions
    • Height
      80 mm
    • Width
      18 mm
    • Depth
      65 mm
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 60 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 mm²
    • Cross-sec­tion rigid conductor
      6 mm²
    Power
    • Power dissip­a­tion at IN
      6.50 W
    • Power consump­tion (VA)
      6.50 VA
    Equip­ment
    • Noise level
      78
    Frequency
    • Frequency
      50 - 60 Hz
    Capa­city
    • Number of modules
      1
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SU215
    PDF
    RoHS report SU215
    PDF
    PEP - kallysto.line Door bell (English)
    PDF
    1,90 MB

    Downloads

    • Product image

      Image SU215  | Hager

      Product Image SU215

    • Product datasheet

      Image Hager Product data sheet SU215  | Hager

      Hager Product data sheet SU215

      Buzzer 230V

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      272,92 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland