The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • SU214
    EAN
    3250615712141
    Packaging
    12 Pieces

    Buzzer 8-12V SU214

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    SU212

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Buzzer 8-12V

    SU214

    • Technical properties
    • Documentations
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current
      0.33 A
    Dimen­sions
    • Height
      81 mm
    • Width
      18 mm
    • Depth
      64 mm
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 60 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 mm²
    • Cross-sec­tion rigid conductor
      6 mm²
    Power
    • Total power loss under IN
      4 W
    • Power consump­tion (VA)
      4 VA
    Equip­ment
    • Noise level
      78
    Frequency
    • Frequency
      50 - 60 Hz
    Capa­city
    • Number of modules
      1
    Voltage
    • Rated oper­a­tional voltage Ue
      8 - 12 V

    Downloads

    • Product image

      Image SU214  | Hager

      Product Image SU214

    • Product datasheet

      Image Hager Product data sheet SU214  | Hager

      Hager Product data sheet SU214

      Buzzer 8-12V

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland