The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • SU214

Buzzer 12V SU214

EAN
3250615712141
Packaging
12 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Follow-up products :

SU212

Buzzer 12V

SU214

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    0.33 A
Dimen­sions
  • Height
    80 mm
  • Width
    18 mm
  • Depth
    65 mm
Use condi­tions
  • Oper­ating temper­ature
    -10 - 40 °C
  • Stor­age/trans­port temper­ature
    -25 - 60 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    4 mm²
  • Cross-sec­tion rigid conductor
    6 mm²
Power
  • Total power loss under IN
    4 W
  • Power consump­tion VA
    4 VA
Equip­ment
  • Noise level
    78
Frequency
  • Frequency
    50 - 60 Hz
Capa­city
  • Number of modules
    1
Voltage
  • Rated oper­a­tional voltage Ue
    8 - 12 V

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

REACh-SVHC free Yes

Certifications and documents

REACH declaration SU214
PDF
kallysto.line Door bell
PDF
1,90 MB

Downloads

  • Product image

    Image SU214  | Hager

    Product Image SU214

  • Product datasheet

    Image Hager Product data sheet SU214  | Hager

    Hager Product data sheet SU214

    Buzzer 12V

    PDF
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland