catalog.pageproduct.product.info.ean
3250615703149
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
Safety transformer 40VA 230V12-24V ST314
Phase out product: please contact your electrical wholesaler for availability
catalog.pageproduct.tab_additional_title.link
Voltage
-
Output voltage12 - 24 V
-
Output voltage 224 V
-
Rated operational voltage Ue230 - 230 V
-
Rated insulation voltage Ui4,000 V
Power
-
Power consumption (VA)40 VA
Frequency
-
Frequency50 - 50 Hz
Capacity
-
Number of modules4
Dimensions
-
Height85 mm
-
Width70 mm
-
Depth58 mm
Safety
-
Ingress Protection (IP) classIP20
-
Temperature protectioncatalog.pageproduct.attribute_boolean.yes
Equipment
-
Is short-circuit protectedcatalog.pageproduct.attribute_boolean.yes
-
On/off switchcatalog.pageproduct.attribute_boolean.no
Connection
-
Cross-section flexible conductor4 mm²
-
Cross-section rigid conductor6 mm²
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet ST314
Safety transformer 40VA 230V12-24V
PDF -
ProductECDeclaration
Declaration of conformity en-US 2026-07-14
PDF258,13 kB
Deklaracja zgodności UE
Transformatory bezpieczeństwa
PDF270,83 kB
catalog.pageproduct.showmore_documents.button