Cartridge neutral 40kA 255V for pluggable SPD without reserve SPN040N
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Voltage
-
Type voltage supplyAC
-
Continuous operating voltage Uc255 V
-
Voltage protection level Up1.50 kV
-
Nominal voltage240 V AC ± 10 %
Equipment
-
With remote signalling contactNo
Use conditions
-
Operating temperature-40 - 55 °C
-
Max. altitude2,000 m
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Storage/transport temperature-40 - 80 °C
-
Air humidity protection5 - 95%
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Dimensions
-
Height45 mm
-
Width18 mm
-
Depth45 mm
Connectivity
-
Type of connectionPlug-in connection
-
Mounting typeOn base element
Electric current
-
Max. discharge current (Imax)40 kA
-
Nominal discharge current In20 kA
Functions
-
Disconnector indicationOptical
Installation, mounting
-
Suitable for indoor usageYes
Safety
-
Ingress Protection (IP) classIP20
Materials
-
MaterialThermoplastic
-
ColourLight grey
-
RAL code7035
Network configuration
-
Network typeTN, TT
Use
-
Is accessibleYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SPN040N
Cartridge neutral 40kA 255V for pluggable SPD without reserve
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-11-09
PDF571,86 kB
More documentation