SPD 2P for VDSL line • SPK603 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Modular devices
  • Protec­tion and accessories
  • Surge Protec­tion Device (SPD)
  • SPK603
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
SPC403N
SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
2
SPK603 - Surge protection for VDSL DIN-Rail
SPK603
Surge protection for VDSL DIN-Rail
3
SPB415D - Surge Protection Device 4P T2 TNS/TT Uc 275V In 5kA Imax 15kA
SPB415D
Surge Protection Device 4P T2 TNS/TT Uc 275V In 5kA Imax 15kA
4
SPB208D - Surge Protection Device 2P TNS/TT Uc 275V In 2kA Imax 8kA Up 1kV
SPB208D
Surge Protection Device 2P TNS/TT Uc 275V In 2kA Imax 8kA Up 1kV
5
SPA801 - Combined SPD T1+T2 4P Uc 350V Iimp 25kA Up 1.5kV TNS/TT  with remote contact
SPA801
Combined SPD T1+T2 4P Uc 350V Iimp 25kA Up 1.5kV TNS/TT with remote contact

Surge protection for VDSL DIN-Rail

SPK603

  • Modular devices

Surge protection for VDSL DIN-Rail SPK603

EAN
3250615515087
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Install­a­tion, mounting
  • Mounting on
    DIN rail
  • Nominal tight­ening torque
    0.22 - 0.22 Nm
Stand­ards
  • Require­ment class IEC 61643
    C1, C2, C3, D1, B2
Voltage
  • Continuous oper­ating voltage Uc according to IEC 61643-1
    130 V
  • Voltage protec­tion level Up according to IEC 61643-1
    0.25 kV
Elec­tric current
  • Nominal discharge current In 8 - 20 µs C2 IEC 61643
    5 kA
  • Max. discharge (Imax) L-N(PEN)/ N-PE
    10 kA
Dimen­sions
  • Height
    102 mm
  • Width
    25 mm
  • Depth
    63.5 mm
Use condi­tions
  • Oper­ating temper­ature
    -40 - 85 °C
Equip­ment
  • With remote signalling contact
    No
Connec­tion
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    0.14 - 1.5 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    0.14 - 1.5 mm²

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - 1-gang plate Intens - white (english)
PDF
382,52 kB
PEP - Surface mounted box 1-gang - white (english)
PDF
403,80 kB
PEP - RTV cover for Televes - white (english)
PDF
397,93 kB
PEP - Rocker with symbol „Bell” - white (english)
PDF
420,05 kB
PEP - Socket SCHUKO with enhanced contact protection white (english)
PDF
455,16 kB
PEP - 1-gang plate - white glass (english)
PDF
390,41 kB
PEP - 1-gang plate - black aluminium (english)
PDF
412,14 kB
PEP - Blind plate - white (english)
PDF
402,09 kB
PEP - 1-gang plate - oak wood (english)
PDF
407,20 kB
REACH declaration SPK603 (english)
PDF
103,10 kB
RoHS declaration SPK603 (english)
PDF
103,84 kB

Discover more of this product range

    5
  • 1
    SPA001N - Cartridge N-PE Uc 350V Iimp 100kA Up 1.5kV
    SPA001N
    Cartridge N-PE Uc 350V Iimp 100kA Up 1.5kV
  • 2
    SPA081 - Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
    SPA081
    Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
  • 3
    SPA212 - SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
    SPA212
    SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
  • 4
    SPA312 - SPD T1+T2+T3 3P 12.5kA with remote contact TN-C
    SPA312
    SPD T1+T2+T3 3P 12.5kA with remote contact TN-C
  • 5
    SPA412 - SPD T1+T2+T3 4P 12.5kA with remote contact TNS/TT
    SPA412
    SPD T1+T2+T3 4P 12.5kA with remote contact TNS/TT

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland