SPD 2P for ADSL line • SPK602 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Modular devices
  • Protec­tion and accessories
  • Surge Protec­tion Device (SPD)
  • SPK602
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
SPC403N
SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
2
SPC203N - SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
SPC203N
SPD T3 1P+N Uc 264V In 5kA Up 1.25kV with remote contact
3
SPV040 - Cartridge T2 1P photovoltaic +/- for SPV340
SPV040
Cartridge T2 1P photovoltaic +/- for SPV340
4
SPK602 - Surge protection for ADSL DIN-Rail
SPK602
Surge protection for ADSL DIN-Rail
5
SPB415D - Surge Protection Device 4P T2 TNS/TT Uc 275V In 5kA Imax 15kA
SPB415D
Surge Protection Device 4P T2 TNS/TT Uc 275V In 5kA Imax 15kA

Surge protection for ADSL DIN-Rail

SPK602

  • Modular devices

Surge protection for ADSL DIN-Rail SPK602

EAN
3250615515070
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Install­a­tion, mounting
  • Mounting on
    DIN rail
  • Nominal tight­ening torque
    0.5 - 0.5 Nm
Stand­ards
  • Require­ment class IEC 61643
    C1, C2, C3, D1, B2
Capa­city
  • Number of modules
    1
Voltage
  • Rated oper­a­tional voltage Ue
    130 - 130 V
  • Continuous oper­ating voltage Uc according to IEC 61643-1
    185 V
  • Voltage protec­tion level Up according to IEC 61643-1
    0.30 kV
Elec­tric current
  • Nominal discharge current In 8 - 20 µs C2 IEC 61643
    10 kA
  • Light­ning impulse current Iimp (10/350 µs) IEC 61643 L-N(PEN)/ N-PE
    1 kA
  • Max. discharge (Imax) L-N(PEN)/ N-PE
    10 kA
Dimen­sions
  • Height
    90 mm
  • Width
    17.70 mm
  • Depth
    65.5 mm
Use condi­tions
  • Oper­ating temper­ature
    -40 - 85 °C
Equip­ment
  • With remote signalling contact
    Yes
Connec­tion
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    0.2 - 2.5 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    0.2 - 4 mm²

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP_SPC203N_HAGER_HAGE-00667-V01-01_EN
PDF
340,76 kB
REACH declaration SPK602 (english)
PDF
103,10 kB
RoHS declaration SPK602 (english)
PDF
103,84 kB

Discover more of this product range

    5
  • 1
    SPA001N - Cartridge N-PE Uc 350V Iimp 100kA Up 1.5kV
    SPA001N
    Cartridge N-PE Uc 350V Iimp 100kA Up 1.5kV
  • 2
    SPA081 - Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
    SPA081
    Cartridge L-N/PEN Uc 350V Iimp 25kA Up 1.5kV for SPA80X
  • 3
    SPA212 - SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
    SPA212
    SPD T1+T2+T3 2P 12.5kA with remote contact TNS/TT
  • 4
    SPA312 - SPD T1+T2+T3 3P 12.5kA with remote contact TN-C
    SPA312
    SPD T1+T2+T3 3P 12.5kA with remote contact TN-C
  • 5
    SPA412 - SPD T1+T2+T3 4P 12.5kA with remote contact TNS/TT
    SPA412
    SPD T1+T2+T3 4P 12.5kA with remote contact TNS/TT

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland