SPD 3P monobloc 12.5kA class 1 with light indicator TNC SPA400
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Capacity
-
Number of modules4
Voltage
-
Rated operational voltage Ue230 - 400 V
-
Continuous operating voltage Uc according to IEC 61643-1255 V
-
Voltage protection level Up according to IEC 61643-11.50 kV
-
Voltage protection level Up L-PE/N-PE according to IEC 61643-111.50 kV
-
Voltage level Up L-N/PEN IEC 61643-111,500 V
-
Type voltage supplyAC
Electric current
-
Nominal discharge current In 8 - 20 µs L-N(PEN)/N-PE IEC 6164312.5 kA
-
Max. discharge (Imax) L-N(PEN)/ N-PE12.5 kA
Dimensions
-
Height90 mm
-
Width144 mm
-
Depth68 mm
Use conditions
-
Operating temperature-40 - 80 °C
Network configuration
-
Network typeTN-C
Equipment
-
With remote signalling contactNo
Standards
-
Requirement class IEC 61643T1
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque4 - 4 Nm
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SPA400
SPD 3P monobloc 12.5kA class 1 with light indicator TNC
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-22
PDF914,98 kB
More documentation