The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • SHN1

SHOWER C/OVER (PRIOR SHN1

EAN
5015655745478
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

SHOWER C/OVER (PRIOR

SHN1

  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Technical properties

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Equip­ment
  • Number of rows
    1
Capa­city
  • Number of modules
    13
Dimen­sions
  • Height
    250 mm
  • Width
    250 mm
  • Depth
    103 mm
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
Safety
  • Ingress Protec­tion (IP) class
    IP30

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

Hager REACH declaration SHN1
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet SHN1  | Hager

    Hager Product data sheet SHN1

    SHOWER C/OVER (PRIOR

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-10

    PDF
    147,52 kB
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland