The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • SBE9102SPD
    EAN
    3250619925264
    Packaging
    1 Piece

    Gamma 3Row 7W 2RCD - 2x6A Ltg. MCBs SPD SBE9102SPD

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Gamma 3Row 7W 2RCD - 2x6A Ltg. MCBs SPD

    SBE9102SPD

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      No
    Func­tions
    • Has protec­tion main switch
      No
    • Overvoltage protec­tion
      Yes
    Config­ur­a­tion
    • Number of arc fault detec­tion devices AFDD
      0
    Capa­city
    • Number of modules
      39
    Elec­tric current
    • Rated current
      63 A
    Dimen­sions
    • Depth
      103 mm
    • Height
      500 mm
    • Width
      250 mm
    • Number of width units
      13
    • Thick­ness of side­wall
      2.50 mm
    Cover, door
    • Inter­lock­able
      Yes
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Material
      Poly­styrene (PS)
    Connec­tion
    • Number of access­ible phases
      1
    Scope of delivery
    • Number of earth leakage circuit breaker type A
      3
    • Number of RCCB in enclosure
      1
    Equip­ment
    • Number of light groups
      2
    • Number of rows
      3
    • With energy meter
      No
    • Number of rails
      3
    • With bell trans­former
      No
    • With socket outlet
      No
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Protec­tion class
      Isol­a­tion class II
    • Number of earth leakage switches 300 mA
      0

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration SBE9102SPD
    PDF

    Downloads

    • Product image

      Image SBE9102SPD  | Hager

      Product Image SBE9102SPD

    • Product datasheet

      Image Hager Product data sheet SBE9102SPD  | Hager

      Hager Product data sheet SBE9102SPD

      Gamma 3Row 7W 2RCD - 2x6A Ltg. MCBs SPD

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2020-01-01  | Hager

      Declaration of conformity International 2020-01-01

      PDF
      1,33 MB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland