The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Gamma and accessories
    • LSU140
    EAN
    5015655754432
    Packaging
    1 Piece
    • Gamma and accessories

    Load Shedding Control Unit - 40A 1 Circ. LSU140

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load Shedding Control Unit - 40A 1 Circ.

    LSU140

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Capa­city
    • Number of modules
      13
    Elec­tric current
    • Rated current
      63 A
    Dimen­sions
    • Depth
      103 mm
    • Height
      250 mm
    • Width
      250 mm
    • Number of width units
      13
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Material
      Plastic
    Equip­ment
    • Number of rows
      1
    • Number of rails
      1
    Safety
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration LSU140
    PDF

    Downloads

    • Product image

      Image LSU140  | Hager

      Product Image LSU140

    • Product datasheet

      Image Hager Product data sheet LSU140  | Hager

      Hager Product data sheet LSU140

      Product data sheet en-GB 2026-04-10

      PDF
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      GD118A - Enclosure,gamma,surface mounting,18 Modules, version France
      GD118A
      Enclosure, gamma, surface mounting, 18 Modules, version France
    • 2
      GP118T - Door,gamma,transparent,spare door,for enclosure 18M
      GP118T
      Door, gamma, transparent, spare door, for enclosure 18M
    • 3
      GP118P - Door,gamma,white,spare door,for enclosure 13M
      GP118P
      Door, gamma, white, spare door, for enclosure 13M
    • 4
      GP318T - Door,gamma,transparent,spare door,for enclosure, 54Modules
      GP318T
      Door, gamma, transparent, spare door, for enclosure, 54Modules
    • 5
      GD418A - Enclosure,gamma,surface mounting,72 Modules, version France
      GD418A
      Enclosure, gamma, surface mounting, 72 Modules, version France

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland