The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Terminal blocks, screw tech­no­logy and accessories
  • KXB150NH
  • Distri­bu­tion systems

Feed-through´terminal-neutral, 150mm², 1000V-309A, screw connection KXB150NH

EAN
3250613942151
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Feed-through´terminal-neutral, 150mm², 1000V-309A, screw connection

KXB150NH

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Labelling material 1 products available
  • Component terminal block 1 products available

Complete your system

  • Labelling material
  • Component terminal block
  • KWL002

    Marking strip 1-100 to 25 strips

    0.00 €  / *
  • KWB02

    End bracket until 150qmm²

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    309 A
Dimen­sions
  • Height
    98.60 mm
  • Width
    96 mm
  • Depth
    28 mm
Install­a­tion, mounting
  • Mounting on
    DIN rail
Connec­tion
  • Cross-sec­tion flex­ible conductor
    35 - 150 mm²
  • Cross-sec­tion rigid conductor
    35 - 185 mm²
Mater­ials
  • Colour
    Blue
  • Material
    Poly­amide (PA)
Connectivity
  • Type of connec­tion
    Screw terminal

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration KXB150NH
PDF
Hager RoHS report KXB150NH
PDF

Downloads

  • Product image

    Image KXB150NH  | Hager

    Product Image KXB150NH

  • Product datasheet

    Image Hager Product data sheet KXB150NH  | Hager

    Hager Product data sheet KXB150NH

    Feed-through´terminal-neutral, 150mm², 1000V-309A, screw connection

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-29

    PDF
    194,57 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-16

    PDF
    265,19 kB
More documentation

Discover more of this product range

    5
  • 1
    KWL002 - Marking strip 1-100 to 25 strips
    KWL002
    Marking strip 1-100 to 25 strips
  • 2
    KXA35L - Feed-through terminal-phase, 35mm², 400V/125A, screw connection
    KXA35L
    Feed-through terminal-phase, 35mm², 400V/125A, screw connection
  • 3
    KXA35N - Feed-through terminal-neutral, 35mm², 400V/125A, screw connection
    KXA35N
    Feed-through terminal-neutral, 35mm², 400V/125A, screw connection
  • 4
    KXA16N - Feed-through terminal-neutral, 16mm², 400V/76A, screw connection
    KXA16N
    Feed-through terminal-neutral, 16mm², 400V/76A, screw connection
  • 5
    KXA16L - Feed-through terminal-phase, 16mm², 400V/76A, screw connection
    KXA16L
    Feed-through terminal-phase, 16mm², 400V/76A, screw connection

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland