Feed-through terminal-phase, 150mm² • KXB150LH | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Terminal blocks, screw tech­no­logy and accessories
  • KXB150LH

Feed-through terminal-phase, 150mm², 1000V/309A, screw connection

KXB150LH

  • Distri­bu­tion systems

Feed-through terminal-phase, 150mm², 1000V/309A, screw connection KXB150LH

EAN
3250613941864
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Component terminal block 1 products available
  • Labelling material 1 products available

Complete your system

  • Component terminal block
  • Labelling material
  • KWB02

    End bracket until 150qmm²

    0.00 €  / *
    Add to a list
    Add to a list
  • KWL002

    Marking strip 1-100 to 25 strips

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    309 A
Dimen­sions
  • Height
    98.60 mm
  • Width
    96 mm
  • Depth
    28 mm
Install­a­tion, mounting
  • Mounting on
    DIN rail
Connec­tion
  • Cross-sec­tion flex­ible conductor
    35 - 150 mm²
  • Cross-sec­tion rigid conductor
    50 - 185 mm²
Mater­ials
  • Colour
    Grey
  • Material
    Poly­amide (PA)
Connectivity
  • Type of connec­tion
    Screw terminal

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration KXB150LH (english)
PDF
103,10 kB
RoHS declaration KXB150LH (english)
PDF
103,59 kB

Downloads

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-29

    PDF
    194,57 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-16

    PDF
    265,19 kB
More documentation

Discover more of this product range

    5
  • 1
    KXA02E - earth terminal, 2,5mm²
    KXA02E
    earth terminal, 2, 5mm²
  • 2
    KXA02LH - Feed-through terminal -phase , 2,5mm², 800V-24A, screw connection
    KXA02LH
    Feed-through terminal -phase , 2, 5mm², 800V-24A, screw connection
  • 3
    KXA02LX - Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection
    KXA02LX
    Multi tier terminal -phase , 2, 5mm² , 500V - 24A , screw connection
  • 4
    KXA02NH - Feed-through terminal-neutral , 2,5mm², 800V-24A, screw connection
    KXA02NH
    Feed-through terminal-neutral , 2, 5mm², 800V-24A, screw connection
  • 5
    KXA04LH - Feed-through terminal-phase , 4mm² , 800V/32A, screw connection
    KXA04LH
    Feed-through terminal-phase , 4mm² , 800V/32A, screw connection

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland