The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Terminal blocks, screw tech­no­logy and accessories
  • KXB04EX
  • Distri­bu­tion systems

Earth terminal , multi tier, 4mm², screw connection KXB04EX

EAN
3250613942113
Packaging
100 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Earth terminal , multi tier, 4mm², screw connection

KXB04EX

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Labelling material 1 products available
  • Component terminal block 1 products available

Complete your system

  • Labelling material
  • Component terminal block
  • KWL002

    Marking strip 1-100 to 25 strips

    0.00 €  / *
  • KWB01

    End bracket until 35mm²

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    0
Power
  • Total power loss under IN
    1 W
Dimen­sions
  • Height
    63.20 mm
  • Width
    59 mm
  • Depth
    6.20 mm
Connectivity
  • Type of connec­tion
    Screw terminal
Mater­ials
  • Material
    Poly­amide (PA)
Install­a­tion, mounting
  • Mounting on
    DIN rail
Connec­tion
  • Cross-sec­tion flex­ible conductor
    0.5 - 4 mm²
  • Cross-sec­tion rigid conductor
    0.5 - 6 mm²

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration KXB04EX
PDF
Hager RoHS report KXB04EX
PDF

Downloads

  • Product image

    Image KXB04EX  | Hager

    Product Image KXB04EX

  • Product datasheet

    Image Hager Product data sheet KXB04EX  | Hager

    Hager Product data sheet KXB04EX

    Earth terminal , multi tier, 4mm², screw connection

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-29

    PDF
    194,57 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-16

    PDF
    265,19 kB
More documentation

Discover more of this product range

    5
  • 1
    KWL002 - Marking strip 1-100 to 25 strips
    KWL002
    Marking strip 1-100 to 25 strips
  • 2
    KXA35L - Feed-through terminal-phase, 35mm², 400V/125A, screw connection
    KXA35L
    Feed-through terminal-phase, 35mm², 400V/125A, screw connection
  • 3
    KXA35N - Feed-through terminal-neutral, 35mm², 400V/125A, screw connection
    KXA35N
    Feed-through terminal-neutral, 35mm², 400V/125A, screw connection
  • 4
    KXA16N - Feed-through terminal-neutral, 16mm², 400V/76A, screw connection
    KXA16N
    Feed-through terminal-neutral, 16mm², 400V/76A, screw connection
  • 5
    KXA16L - Feed-through terminal-phase, 16mm², 400V/76A, screw connection
    KXA16L
    Feed-through terminal-phase, 16mm², 400V/76A, screw connection

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland