The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Terminal blocks, screw tech­no­logy and accessories
  • KWJ10B10
  • Distri­bu­tion systems

Jumper insulated, 10mm² , 10-way, screw connection KWJ10B10

EAN
3250613931360
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Jumper insulated, 10mm² , 10-way, screw connection

KWJ10B10

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • KXA16N

    Feed-through terminal-neutral, 16mm², 400V/76A, screw connection

    0.00 €  / *
  • KXA16L

    Feed-through terminal-phase, 16mm², 400V/76A, screw connection

    0.00 €  / *
  • KXA10N

    Feed-through terminal -neutral, 10mm² , 400V/57A, screw connection

    0.00 €  / *
  • KXA10L

    Feed-through terminal -phase , 10mm² , 400V/57A, screw connection

    0.00 €  / *

Technical properties

Mater­ials
  • Colour
    Yellow

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration KWJ10B10
PDF
Hager RoHS report KWJ10B10
PDF

Downloads

  • Product image

    Image KWJ10B10  | Hager

    Product Image KWJ10B10

  • Product datasheet

    Image Hager Product data sheet KWJ10B10  | Hager

    Hager Product data sheet KWJ10B10

    Jumper insulated, 10mm² , 10-way, screw connection

    PDF
More documentation

Discover more of this product range

    5
  • 1
    KWL002 - Marking strip 1-100 to 25 strips
    KWL002
    Marking strip 1-100 to 25 strips
  • 2
    KXA35N - Feed-through terminal-neutral, 35mm², 400V/125A, screw connection
    KXA35N
    Feed-through terminal-neutral, 35mm², 400V/125A, screw connection
  • 3
    KXA16N - Feed-through terminal-neutral, 16mm², 400V/76A, screw connection
    KXA16N
    Feed-through terminal-neutral, 16mm², 400V/76A, screw connection
  • 4
    KXA04NH - Feed-through terminal-neutral, 4mm², 800V/32A
    KXA04NH
    Feed-through terminal-neutral, 4mm², 800V/32A
  • 5
    KXB70NH - Feed-through terminal-neutral, 70mm², 1000V/192A, screw connection
    KXB70NH
    Feed-through terminal-neutral, 70mm², 1000V/192A, screw connection

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland