Endplate for KXA02VB,KXA02LX • KWE25G | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalog
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Terminal blocks, screw tech­no­logy and accessories
  • KWE25G
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
KWB01 - End bracket until 35mm²
KWB01
End bracket until 35mm²
2
KWE04G - Endplate for KXA10L ,KXA16L, Colour: gray
KWE04G
Endplate for KXA10L ,KXA16L, Colour: gray
3
KXA04LX - Multi tier terminal-phase , 4mm², 400V/32A , screw connection
KXA04LX
Multi tier terminal-phase , 4mm², 400V/32A , screw connection
4
KXA02LX - Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection
KXA02LX
Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection
5
KWE26G - Endplate for KXA04VB, KXA04LX, Colour: gray
KWE26G
Endplate for KXA04VB, KXA04LX, Colour: gray
KWE25G - Endplate for KXA02VB,KXA02LX, Colour: gray
KWE25G - Endplate for KXA02VB,KXA02LX, Colour: gray

Endplate for KXA02VB,KXA02LX, Colour: gray

KWE25G

KWE25G - Endplate for KXA02VB,KXA02LX, Colour: gray
KWE25G - Endplate for KXA02VB,KXA02LX, Colour: gray
  • Distri­bu­tion systems

Endplate for KXA02VB,KXA02LX, Colour: gray KWE25G

EAN
3250613931995
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Feed-­through terminal block 1 products available

Complete your system

  • Feed-­through terminal block
  • KXA02LX

    Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Mater­ials
  • Colour
    Light grey
  • RAL code
    7035
Connectivity
  • Type of connec­tion
    Screw terminal

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration KWE25G (english)
PDF
103,10 kB
RoHS declaration KWE25G (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    KXA02E - earth terminal, 2,5mm²
    KXA02E
    earth terminal, 2, 5mm²
  • 2
    KXA02LH - Feed-through terminal -phase , 2,5mm², 800V-24A, screw connection
    KXA02LH
    Feed-through terminal -phase , 2, 5mm², 800V-24A, screw connection
  • 3
    KXA02LX - Multi tier terminal -phase , 2,5mm² , 500V - 24A ,screw connection
    KXA02LX
    Multi tier terminal -phase , 2, 5mm² , 500V - 24A , screw connection
  • 4
    KXA02NH - Feed-through terminal-neutral , 2,5mm², 800V-24A, screw connection
    KXA02NH
    Feed-through terminal-neutral , 2, 5mm², 800V-24A, screw connection
  • 5
    KXA04LH - Feed-through terminal-phase , 4mm² , 800V/32A, screw connection
    KXA04LH
    Feed-through terminal-phase , 4mm² , 800V/32A, screw connection

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland