PE/N Terminal,universZ, 2x22 clamp.point • KM22A | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 160A
  • FW flush enclos­ures
  • KM22A

PE/N Terminal, univers Z, 2x22 clamping points, 10x16/12x10 mm²

KM22A

  • Distri­bu­tion systems

PE/N Terminal, univers Z, 2x22 clamping points, 10x16/12x10 mm² KM22A

EAN
3250613831349
Packaging
2 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Width
    5 mm
Elec­tric current
  • Rated current
    60 A
Archi­tec­ture
  • Number of poles
    1

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration KM22A (english)
PDF
103,10 kB
RoHS declaration KM22A (english)
PDF
103,59 kB

Downloads

  • Product image

    Image KM22A  | Hager

    Product Image KM22A

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-09-06

    PDF
    235,34 kB
    Image Declaration of conformity International 2023-12-14  | Hager

    Declaration of conformity International 2023-12-14

    PDF
    235,85 kB
More documentation

Discover more of this product range

    5
  • 1
    K140 - Brass terminal, 30mm, 2x10mm² - 2x16mm², without mounting base
    K140
    Brass terminal, 30mm, 2x10mm² - 2x16mm², without mounting base
  • 2
    K142 - Brass terminal, 49mm, 4x10mm² - 3x16mm², without mounting base
    K142
    Brass terminal, 49mm, 4x10mm² - 3x16mm², without mounting base
  • 3
    K143 - Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base
    K143
    Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base
  • 4
    K144 - Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base
    K144
    Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base
  • 5
    K145 - Brass terminal, 8x10mm² - 2x16mm² (double drive) , without mounting base
    K145
    Brass terminal, 8x10mm² - 2x16mm² (double drive) , without mounting base

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland