The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • E and N terminals and accessories
  • KM12EF
  • Distri­bu­tion systems

Brass-Terminal, 12x16mm², IP20, Color: green KM12EF

EAN
3250616002968
Packaging
5 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Brass-Terminal, 12x16mm², IP20, Color: green

KM12EF

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    60 A
Mater­ials
  • RAL code
    6032
Connec­tion
  • Cross-sec­tion screw terminals
    12x 16 mm²

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration KM12EF
PDF
Hager RoHS report KM12EF
PDF

Downloads

  • Product image

    Image KM12EF  | Hager

    Product Image KM12EF

  • Product datasheet

    Image Hager Product data sheet KM12EF  | Hager

    Hager Product data sheet KM12EF

    Brass-Terminal, 12x16mm², IP20, Color: green

    PDF
More documentation

Discover more of this product range

    5
  • 1
    KM10N - Brass terminal, 8x10mm² -2x16mm²(double drive),with mounting base,  Color: blue
    KM10N
    Brass terminal, 8x10mm² -2x16mm²(double drive), with mounting base, Color: blue
  • 2
    K156 - Brass terminal, 121mm, 1x25mm² - 4x16mm² - 12x10mm², without mounting base
    K156
    Brass terminal, 121mm, 1x25mm² - 4x16mm² - 12x10mm², without mounting base
  • 3
    KM11N - Brass terminal, 5x10mm² 5x16mm²,with mounting base,  Color: blue
    KM11N
    Brass terminal, 5x10mm² 5x16mm², with mounting base, Color: blue
  • 4
    K145 - Brass terminal, 8x10mm² - 2x16mm² (double drive) , without mounting base
    K145
    Brass terminal, 8x10mm² - 2x16mm² (double drive) , without mounting base
  • 5
    KN04P - Phase terminal,gamma,4x2,5-16mm²,90A
    KN04P
    Phase terminal, gamma, 4x2, 5-16mm², 90A

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland