The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Lighting connec­tion and control
    • Klik
    • klik - 7 pin
    • KLO5RJ45R
    EAN
    5015654770617
    Packaging
    1 Piece
    • klik - 7 pin

    5 Metre RJ45 SELV Link Lead KLO5RJ45R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    5 Metre RJ45 SELV Link Lead

    KLO5RJ45R

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type 1
      RJ45
    • Connect­or/plug type 2
      RJ45
    Dimen­sions
    • Length
      5,000 mm
    Equip­ment
    • Type of cable
      UTP
    Iden­ti­fic­a­tion
    • Category
      Cat5e
    Cable
    • AWG range
      AWG 24
    • Cable construc­tion
      4x 2
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Anti­-kink sleeve
      Moulded on
    Use
    • Pin assign­ment
      1:1
    Mater­ials
    • Colour
      Red

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration KLO5RJ45R
    PDF
    RoHS report KLO5RJ45R
    PDF

    Downloads

    • Product image

      Image KLO5RJ45R  | Hager

      Product Image KLO5RJ45R

    • Product datasheet

      Image Hager Product data sheet KLO5RJ45R  | Hager

      Hager Product data sheet KLO5RJ45R

      5 Metre RJ45 SELV Link Lead

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      296,10 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-11

      PDF
      307,34 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      354,21 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-11

      PDF
      252,45 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KLMB7P - 16A 1+7 Way 7 Pin LMB Fully Pluggable
      KLMB7P
      16A 1+7 Way 7 Pin LMB Fully Pluggable
    • 2
      KLMB9P - 16A 1+9 Way 7 Pin LMB Fully Pluggable
      KLMB9P
      16A 1+9 Way 7 Pin LMB Fully Pluggable
    • 3
      K7PLUG - 7 Pin Wireable Plug
      K7PLUG
      7 Pin Wireable Plug
    • 4
      KLMB5P - 16A 1+5 Way 7 Pin LMB Fully Pluggable
      KLMB5P
      16A 1+5 Way 7 Pin LMB Fully Pluggable
    • 5
      KLMB11P - 16A 1+11 Way 7 Pin LMB Fully Pluggable
      KLMB11P
      16A 1+11 Way 7 Pin LMB Fully Pluggable

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland