40 Metre RJ45 SELV Switch Drop Lead KLO40RJ45G
No longer available
Technical properties
Connection
-
Connector/plug type 1RJ45
-
Connector/plug type 2RJ45
Dimensions
-
Length40,000 mm
Equipment
-
Type of cableUTP
Identification
-
CategoryCat5e
Cable
-
AWG rangeAWG 24
-
Cable construction4x 2
Safety
-
Ingress Protection (IP) classIP20
-
Anti-kink sleeveMoulded on
Use
-
Pin assignment1:1
Materials
-
ColourGrey
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet KLO40RJ45G
40 Metre RJ45 SELV Switch Drop Lead
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF296,10 kB
Declaration
Declaration of conformity International 2023-08-16
PDF394,83 kB
Declaration
Declaration of conformity International 2023-08-17
PDF319,26 kB
Declaration
Declaration of conformity International 2022-04-11
PDF307,34 kB
Declaration
Declaration of conformity International 2023-08-16
PDF354,21 kB
Declaration
Declaration of conformity International 2022-08-04
PDF350,63 kB
Declaration
Declaration of conformity International 2022-08-03
PDF272,05 kB
Declaration
Declaration of conformity International 2022-04-11
PDF252,45 kB
Declaration
Declaration of conformity International 2022-07-05
PDF341,11 kB
More documentation