The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Lighting connec­tion and control
  • Klik
  • klik - 7 pin
  • KLO20RJ45G
  • Lighting connec­tion and control

20 Metre RJ45 SELV Switch Drop Lead KLO20RJ45G

EAN
5015654770525
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

20 Metre RJ45 SELV Switch Drop Lead

KLO20RJ45G

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Connec­tion
  • Connect­or/plug type 1
    RJ45
  • Connect­or/plug type 2
    RJ45
Dimen­sions
  • Length
    20,000 mm
Equip­ment
  • Type of cable
    UTP
Iden­ti­fic­a­tion
  • Category
    Cat5e
Cable
  • AWG range
    AWG 24
  • Cable construc­tion
    4x 2
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Anti­-kink sleeve
    Moulded on
Use
  • Pin assign­ment
    1:1
Mater­ials
  • Colour
    Grey

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration KLO20RJ45G
PDF
Hager RoHS report KLO20RJ45G
PDF

Downloads

  • Product image

    Image KLO20RJ45G  | Hager

    Product Image KLO20RJ45G

  • Product datasheet

    Image Hager Product data sheet KLO20RJ45G  | Hager

    Hager Product data sheet KLO20RJ45G

    20 Metre RJ45 SELV Switch Drop Lead

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    296,10 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    394,83 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-17

    PDF
    319,26 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-11

    PDF
    307,34 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-08-16

    PDF
    354,21 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-04

    PDF
    350,63 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-03

    PDF
    272,05 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-11

    PDF
    252,45 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-07-05

    PDF
    341,11 kB
More documentation

Discover more of this product range

    5
  • 1
    KLMB7P - 16A 1+7 Way 7 Pin LMB Fully Pluggable
    KLMB7P
    16A 1+7 Way 7 Pin LMB Fully Pluggable
  • 2
    KLMB9P - 16A 1+9 Way 7 Pin LMB Fully Pluggable
    KLMB9P
    16A 1+9 Way 7 Pin LMB Fully Pluggable
  • 3
    K7PLUG - 7 Pin Wireable Plug
    K7PLUG
    7 Pin Wireable Plug
  • 4
    KLMB5P - 16A 1+5 Way 7 Pin LMB Fully Pluggable
    KLMB5P
    16A 1+5 Way 7 Pin LMB Fully Pluggable
  • 5
    KLMB11P - 16A 1+11 Way 7 Pin LMB Fully Pluggable
    KLMB11P
    16A 1+11 Way 7 Pin LMB Fully Pluggable

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland