KLCM Occupancy Sensor 5 Head with 10m RJ11 Lead KLCM-5OS
No longer available
Technical properties
Detection
-
Type of sensorMovement detector
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourWhite
-
MaterialThermoplastic
Safety
-
Ingress Protection (IP) classIP20
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet KLCM-5OS
KLCM Occupancy Sensor 5 Head with 10m RJ11 Lead
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF394,83 kB
Declaration
Declaration of conformity International 2023-08-17
PDF319,26 kB
Declaration
Declaration of conformity International 2022-08-04
PDF350,63 kB
Declaration
Declaration of conformity International 2022-08-03
PDF272,05 kB
Declaration
Declaration of conformity International 2022-07-05
PDF341,11 kB
More documentation