Supplementary N Bar 125A • KJ12NB | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Distri­bu­tion blocks
  • KJ12NB
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
KJ07NB - Supplementary Neutral bar 100A - 7 connection points
KJ07NB
Supplementary Neutral bar 100A - 7 connection points
2
KJ100A - Brass busbar terminal 100A, 4pole, 2x 2,5-25² / 5x 1,5-16² per pole
KJ100A
Brass busbar terminal 100A, 4pole, 2x 2,5-25² / 5x 1,5-16² per pole
3
KJ01D - Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole
KJ01D
Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole
4
KJ01C - Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2,5-16² per pole
KJ01C
Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2,5-16² per pole
5
KJ02C - Distribution block,160A,1pole,1x 10-70²/6x 2,5-16²/1x flat copper 16x5  lateral
KJ02C
Distribution block,160A,1pole,1x 10-70²/6x 2,5-16²/1x flat copper 16x5 lateral

Supplementary Neutral Bar 125A - 12 connection points

KJ12NB

  • Distri­bu­tion systems

Supplementary Neutral Bar 125A - 12 connection points KJ12NB

EAN
3250613803674
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    35 mm
  • Width
    25 mm
Elec­tric current
  • Rated current
    125 A
Archi­tec­ture
  • Number of poles
    1

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

REACH declaration KJ12NB (english)
PDF
103,10 kB
RoHS declaration KJ12NB (english)
PDF
103,59 kB

Downloads

  • Product image

    Image KJ12NB  | Hager

    Product Image KJ12NB

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-29

    PDF
    193,62 kB
More documentation

Discover more of this product range

    5
  • 1
    KJ01C - Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2,5-16² per pole
    KJ01C
    Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2, 5-16² per pole
  • 2
    KJ01D - Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole
    KJ01D
    Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2, 5-16² per pole
  • 3
    KJ02C - Distribution block,160A,1pole,1x 10-70²/6x 2,5-16²/1x flat copper 16x5  lateral
    KJ02C
    Distribution block, 160A, 1pole, 1x 10-70²/6x 2, 5-16²/1x flat copper 16x5 lateral
  • 4
    KJ100A - Brass busbar terminal 100A, 4pole, 2x 2,5-25² / 5x 1,5-16² per pole
    KJ100A
    Brass busbar terminal 100A, 4pole, 2x 2, 5-25² / 5x 1, 5-16² per pole
  • 5
    KJ125B - Brass busbar terminal 125A, 4pole, 1x 10-35² / 3x 6-35² / 11x 1,5-16² per pole
    KJ125B
    Brass busbar terminal 125A, 4pole, 1x 10-35² / 3x 6-35² / 11x 1, 5-16² per pole

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland