Brass busbar terminal 160A, 4pole • KJ01D | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalog
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Distri­bu­tion blocks
  • KJ01D
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

4
1
KJ01D - Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole
KJ01D
Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole
2
KJ01C - Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2,5-16² per pole
KJ01C
Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2,5-16² per pole
3
KJ07NB - Supplementary Neutral bar 100A - 7 connection points
KJ07NB
Supplementary Neutral bar 100A - 7 connection points
4
KJ12NB - Supplementary Neutral Bar 125A - 12 connection points
KJ12NB
Supplementary Neutral Bar 125A - 12 connection points
KJ01D - Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole
KJ01D - Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole

Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole

KJ01D

KJ01D - Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole
KJ01D - Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole
  • Distri­bu­tion systems

Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole KJ01D

EAN
3250613800253
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    160 A
Archi­tec­ture
  • Number of poles
    4
Dimen­sions
  • Height
    86 mm
  • Width
    162 mm
  • Depth
    60 mm
Capa­city
  • Number of modules
    9.50
Internal use only
  • Number of half modules of 17,5 mm
    19

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

REACH declaration KJ01D (english)
PDF
103,10 kB
RoHS declaration KJ01D (english)
PDF
103,59 kB

Downloads

  • Product image

    Image KJ01D  | Hager

    Product Image KJ01D

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-29

    PDF
    193,62 kB
More documentation

Discover more of this product range

    5
  • 1
    KJ01C - Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2,5-16² per pole
    KJ01C
    Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2, 5-16² per pole
  • 2
    KJ02C - Distribution block,160A,1pole,1x 10-70²/6x 2,5-16²/1x flat copper 16x5  lateral
    KJ02C
    Distribution block, 160A, 1pole, 1x 10-70²/6x 2, 5-16²/1x flat copper 16x5 lateral
  • 3
    KJ100A - Brass busbar terminal 100A, 4pole, 2x 2,5-25² / 5x 1,5-16² per pole
    KJ100A
    Brass busbar terminal 100A, 4pole, 2x 2, 5-25² / 5x 1, 5-16² per pole
  • 4
    KJ125B - Brass busbar terminal 125A, 4pole, 1x 10-35² / 3x 6-35² / 11x 1,5-16² per pole
    KJ125B
    Brass busbar terminal 125A, 4pole, 1x 10-35² / 3x 6-35² / 11x 1, 5-16² per pole
  • 5
    KJ160A - Brass busbar terminal 160A, 4pole, 1x 25-70² / 3x 10-35² / 8x 2,5-25² per pole
    KJ160A
    Brass busbar terminal 160A, 4pole, 1x 25-70² / 3x 10-35² / 8x 2, 5-25² per pole

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland