Brass busbar terminal 125A, 4pole • KJ01C | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Distri­bu­tion blocks
  • KJ01C
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

2
1
KJ01C - Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2,5-16² per pole
KJ01C
Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2,5-16² per pole
2
KJ07NB - Supplementary Neutral bar 100A - 7 connection points
KJ07NB
Supplementary Neutral bar 100A - 7 connection points

Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2,5-16² per pole

KJ01C

  • Distri­bu­tion systems

Brass busbar terminal 125A, 4pole, 2x 10-35mm² / 10 x 2,5-16² per pole KJ01C

EAN
3250613800222
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    125 A
Archi­tec­ture
  • Number of poles
    4
Dimen­sions
  • Height
    86 mm
  • Width
    129 mm
  • Depth
    44 mm
Capa­city
  • Number of modules
    7.50
Internal use only
  • Number of half modules of 17,5 mm
    15
Install­a­tion, mounting
  • Nominal tight­ening torque
    1.50 - 1.50 Nm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

REACH declaration KJ01C (english)
PDF
103,10 kB
RoHS declaration KJ01C (english)
PDF
103,59 kB

Downloads

  • Product image

    Image KJ01C  | Hager

    Product Image KJ01C

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-08-29

    PDF
    193,62 kB
More documentation

Discover more of this product range

    5
  • 1
    KJ01D - Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2,5-16² per pole
    KJ01D
    Brass busbar terminal 160A, 4pole, 1x 10-50² / 3x 10-35² / 8x 2, 5-16² per pole
  • 2
    KJ02C - Distribution block,160A,1pole,1x 10-70²/6x 2,5-16²/1x flat copper 16x5  lateral
    KJ02C
    Distribution block, 160A, 1pole, 1x 10-70²/6x 2, 5-16²/1x flat copper 16x5 lateral
  • 3
    KJ100A - Brass busbar terminal 100A, 4pole, 2x 2,5-25² / 5x 1,5-16² per pole
    KJ100A
    Brass busbar terminal 100A, 4pole, 2x 2, 5-25² / 5x 1, 5-16² per pole
  • 4
    KJ125B - Brass busbar terminal 125A, 4pole, 1x 10-35² / 3x 6-35² / 11x 1,5-16² per pole
    KJ125B
    Brass busbar terminal 125A, 4pole, 1x 10-35² / 3x 6-35² / 11x 1, 5-16² per pole
  • 5
    KJ160A - Brass busbar terminal 160A, 4pole, 1x 25-70² / 3x 10-35² / 8x 2,5-25² per pole
    KJ160A
    Brass busbar terminal 160A, 4pole, 1x 25-70² / 3x 10-35² / 8x 2, 5-25² per pole

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland