Busbar terminal 16-120mm²,for 12x5mm • K96W | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Busbar terminals and infeed adapters
  • K96W

Busbar terminal 16mm²-120mm², for 12x5mm busbars, for copper conductors

K96W

  • Distri­bu­tion systems

Busbar terminal 16mm²-120mm², for 12x5mm busbars, for copper conductors K96W

EAN
4010330710872
Packaging
25 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Connec­tion
  • Cross-sec­tion flex­ible conductor
    16 - 120 mm²
  • Cross-sec­tion rigid conductor
    16 - 120 mm²
Install­a­tion, mounting
  • Nominal tight­ening torque
    22 - 22 Nm
Dimen­sions
  • Width/thick­ness busbar
    5 - 5 mm
  • Width
    23.50 mm
  • Depth
    58 mm
Elec­tric current
  • Rated current
    440 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration K96W (english)
PDF
103,10 kB
RoHS declaration K96W (english)
PDF
103,59 kB

Discover more of this product range

    3
  • 1
    K073 - Busbar terminal 25mm²-70mm², for 12x5mm busbars, 25mm²-50mm² for 12x10mm busbars
    K073
    Busbar terminal 25mm²-70mm², for 12x5mm busbars, 25mm²-50mm² for 12x10mm busbars
  • 2
    K96A - Busbar terminal, 1,5-16 mm², for 12x5 mm
    K96A
    Busbar terminal, 1, 5-16 mm², for 12x5 mm
  • 3
    K96C - Busbar terminal 2,5mm²-35mm², for  12x5mm busbars, for copper conductors
    K96C
    Busbar terminal 2, 5mm²-35mm², for 12x5mm busbars, for copper conductors

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland