The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Busbar terminals and infeed adapters
  • K96A
  • Distri­bu­tion systems

Busbar terminal, 1,5-16 mm², for 12x5 mm K96A

EAN
4010330710681
Packaging
20 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Busbar terminal, 1,5-16 mm², for 12x5 mm

K96A

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Connec­tion
  • Cross-sec­tion flex­ible conductor
    1.5 - 16 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 16 mm²
Install­a­tion, mounting
  • Nominal tight­ening torque
    3.50 - 3.50 Nm
Dimen­sions
  • Height busbar
    12 mm
  • Width/thick­ness busbar
    5 - 5 mm
Elec­tric current
  • Rated current
    65 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration K96A
PDF
Hager RoHS report K96A
PDF

Downloads

  • Product image

    Image K96A  | Hager

    Product Image K96A

  • Product datasheet

    Image Hager Product data sheet K96A  | Hager

    Hager Product data sheet K96A

    Busbar terminal, 1,5-16 mm², for 12x5 mm

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-04-25

    PDF
    387,46 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-04-25

    PDF
    395,23 kB
More documentation

Discover more of this product range

    2
  • 1
    K073 - Busbar terminal 25mm²-70mm², for 12x5mm busbars, 25mm²-50mm² for 12x10mm busbars
    K073
    Busbar terminal 25mm²-70mm², for 12x5mm busbars, 25mm²-50mm² for 12x10mm busbars
  • 2
    K96C - Busbar terminal 2,5mm²-35mm², for  12x5mm busbars, for copper conductors
    K96C
    Busbar terminal 2, 5mm²-35mm², for 12x5mm busbars, for copper conductors

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland