The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Connec­tion tech­no­logy
  • Busbar terminals and infeed adapters
  • K073
  • Distri­bu­tion systems

Busbar terminal 25mm²-70mm², for 12x5mm busbars, 25mm²-50mm² for 12x10mm busbars K073

EAN
4010330730092
Packaging
15 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Busbar terminal 25mm²-70mm², for 12x5mm busbars, 25mm²-50mm² for 12x10mm busbars

K073

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Connec­tion
  • Cross-sec­tion flex­ible conductor
    25 - 70 mm²
  • Cross-sec­tion rigid conductor
    70 mm²
Install­a­tion, mounting
  • Nominal tight­ening torque
    1 - 1 Nm
Elec­tric current
  • Rated current
    175 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration K073
PDF
Hager RoHS report K073
PDF

Downloads

  • Product image

    Image K073  | Hager

    Product Image K073

  • Product datasheet

    Image Hager Product data sheet K073  | Hager

    Hager Product data sheet K073

    Busbar terminal 25mm²-70mm², for 12x5mm busbars, 25mm²-50mm² for 12x10mm busbars

    PDF
More documentation

Discover more of this product range

    2
  • 1
    K96A - Busbar terminal, 1,5-16 mm², for 12x5 mm
    K96A
    Busbar terminal, 1, 5-16 mm², for 12x5 mm
  • 2
    K96C - Busbar terminal 2,5mm²-35mm², for  12x5mm busbars, for copper conductors
    K96C
    Busbar terminal 2, 5mm²-35mm², for 12x5mm busbars, for copper conductors

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland