The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • K037
    EAN
    4010330711015
    Packaging
    4 Pieces

    Main line branch terminal, 1 p., 1x35mm²- 4x25mm² K037

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Main line branch terminal, 1 p., 1x35mm²- 4x25mm²

    K037

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      52 mm
    • Width
      41 mm
    • Depth
      49 mm
    Connec­tion
    • Cross-sec­tion rigid conductor
      2.5 - 35 mm²
    Voltage
    • Nominal voltage
      400 - 400 V
    Elec­tric current
    • Rated current IN
      125 A
    Archi­tec­ture
    • Number of poles
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration K037
    PDF
    RoHS report K037
    PDF

    Downloads

    • Product image

      Image K037  | Hager

      Product Image K037

    • Product datasheet

      Image Hager Product data sheet K037  | Hager

      Hager Product data sheet K037

      Main line branch terminal, 1 p., 1x35mm²- 4x25mm²

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland