The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • JKD125BMP
    EAN
    5015652252481
    Packaging
    1 Piece

    125A Dual MF Meter Kit, Pulsed JKD125BMP

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    125A Dual MF Meter Kit, Pulsed

    JKD125BMP

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Connec­tion
    • Number of access­ible phases
      3
    Install­a­tion, mounting
    • Mounting on
      DIN rail, Mounting plate
    Elec­tric current
    • Rated current
      125 A
    Func­tions
    • Has protec­tion main switch
      Yes
    Dimen­sions
    • Height
      450 mm
    • Width
      930 mm
    • Depth
      132.50 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Steel
    Safety
    • Protec­tion class
      Isol­a­tion class I

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    Hager REACH declaration JKD125BMP
    PDF

    Downloads

    • Product image

      Image JKD125BMP  | Hager

      Product Image JKD125BMP

    • Product datasheet

      Image Hager Product data sheet JKD125BMP  | Hager

      Hager Product data sheet JKD125BMP

      125A Dual MF Meter Kit, Pulsed

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland