The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • JK240PM

JK2 MF Meter Pack 250A Pulsed and Modbus JK240PM

EAN
3250610459492
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

JK2 MF Meter Pack 250A Pulsed and Modbus

JK240PM

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Kilo­wat­t-hour meter 1 products available

Complete your system

  • Kilo­wat­t-hour meter
  • JKM01

    Multifunction measurement device DIN rail 1x3-Phase RS485

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Type of pole
    3P
Elec­tric current
  • Rated current
    250 A
Connec­tion
  • Connect­or/plug type Bus system
    Pulse, RS485
Meas­ure­ment
  • Meas­uring system
    Digital
  • Type of meas­uring instru­ment
    Digital
  • Frequency meas­uring range
    50 - 50 Hz
Func­tions
  • Accuracy class
    0.005
  • Tariff type
    - /T1...T8 Modbus
  • Is calib­rated
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration JK240PM
PDF
Hager RoHS report JK240PM
PDF

Downloads

  • Product image

    Image JK240PM  | Hager

    Product Image JK240PM

  • Product datasheet

    Image Hager Product data sheet JK240PM  | Hager

    Hager Product data sheet JK240PM

    JK2 MF Meter Pack 250A Pulsed and Modbus

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-11-30

    PDF
    190,53 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-04-25

    PDF
    223,43 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-03-01

    PDF
    216,78 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-07-12

    PDF
    154,64 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-07-05

    PDF
    174,09 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-02-28

    PDF
    222,60 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-04-25

    PDF
    217,32 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-07-12

    PDF
    180,39 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-07-12

    PDF
    129,23 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    226,05 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    158,18 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    219,98 kB
    Image Declaration of conformity International 2023-12-20  | Hager

    Declaration of conformity International 2023-12-20

    PDF
    163,96 kB
    Image Declaration of conformity International 2024-01-18  | Hager

    Declaration of conformity International 2024-01-18

    PDF
    247,14 kB
    Image Declaration of conformity International 2024-01-18  | Hager

    Declaration of conformity International 2024-01-18

    PDF
    253,21 kB
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland