The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • JF406BPA

400A 6 Way Pan Assembly JF406BPA

EAN
5015652263838
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

400A 6 Way Pan Assembly

JF406BPA

  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    400 A
Archi­tec­ture
  • Number of poles
    3
Mater­ials
  • Material
    Steel

Downloads

  • Product datasheet

    Image Hager Product data sheet JF406BPA  | Hager

    Hager Product data sheet JF406BPA

    400A 6 Way Pan Assembly

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-07-07  | Hager

    Declaration of conformity en-GB 2025-07-07

    PDF
    255,65 kB
    Image Declaration of conformity en-GB 2025-07-07  | Hager

    Declaration of conformity en-GB 2025-07-07

    PDF
    257,00 kB
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland