The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories for Change-over switches
    • HZI204
    EAN
    3250613362188
    Packaging
    1 Piece
    • Accessories for Change-over switches

    Terminals cover 800/1250A 4P HZI204

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminals cover 800/1250A 4P

    HZI204

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Change-over switch 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Change-over switch
    • HI462

      Change-over switch 4P 1250A

      €0.00  / *

    Referenced by

    • HI462

      Change-over switch 4P 1250A

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      4P

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZI204
    PDF
    RoHS report HZI204
    PDF

    Downloads

    • Product image

      Image HZI204  | Hager

      Product Image HZI204

    • Product datasheet

      Image Hager Product data sheet HZI204  | Hager

      Hager Product data sheet HZI204

      Terminals cover 800/1250A 4P

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      288,71 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZI205 - Terminals cover 1600A 4P
      HZI205
      Terminals cover 1600A 4P
    • 2
      HZ156R - Insulated busbar HI63/125
      HZ156R
      Insulated busbar HI63/125
    • 3
      HZC103 - Shaft extension 200 mm FCS-LBS 80-250A
      HZC103
      Shaft extension 200 mm FCS-LBS 80-250A
    • 4
      HZI202 - Terminals cover 250/400A 4P
      HZI202
      Terminals cover 250/400A 4P
    • 5
      HZI004 - Black handle FCS- LBS 63-125A 3pos.
      HZI004
      Black handle FCS- LBS 63-125A 3pos.

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland